Lead Count (#) | 8 |
Pkg. Code | PGG8 |
Pitch (mm) | 0.65 |
Pkg. Type | TSSOP |
Pkg. Dimensions (mm) | 3.1 x 4.4 x 1.0 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 8 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 2500 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range | -40 to +85°C |
Additive Phase Jitter Typ RMS (fs) | 140 |
Additive Phase Jitter Typ RMS (ps) | 0.14 |
Core Voltage (V) | 2.5, 3.3 |
Function | Multiplexer |
Input Freq (MHz) | 0 - 250 |
Input Type | LVCMOS |
Inputs (#) | 2 |
Length (mm) | 3.1 |
MOQ | 2500 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 250 |
Output Type | LVCMOS |
Output Voltage (V) | 1.8, 2.5, 3.3 |
Outputs (#) | 1 |
Package Area (mm²) | 13.6 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 3.1 x 4.4 x 1.0 |
Pkg. Type | TSSOP |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 1 |
Width (mm) | 4.4 |
The 83052I is a low skew, 2:1, Single-ended Multiplexer and a member of the family of High Performance Clock Solutions from IDT. The 83052I has two selectable single-ended clock inputs and one single-ended clock output. The output has a VDDO pin which may be set at 3.3V, 2.5V, or 1.8V, making the device ideal for use in voltage trans-lation applications. An output enable pin places the output in a high impedance state which may be useful for testing or debug. The device operates up to 250MHz and is packaged in an 8 TSSOP.