Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Four LVCMOS / LVTTL outputs
  • LVCMOS clock input
  • CLK can accept the following input levels: LVCMOS, LVTTL
  • Maximum output frequency: 166MHz
  • Output skew: 60ps (maximum)
  • Part-to-part skew: 650ps (maximum)
  • Small 8 lead SOIC package saves board space
  • 3.3V input, outputs may be either 3.3V or 2.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) compliant package

Description

The 8304I is a low skew, 1-to-4 Fanout Buffer. The 8304I is characterized at full 3.3V for input VDD, and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304I ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: