Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Low-skew 1:4 fanout buffer
  • Supports 3.3V, 2.5V, 1.8V and 1.5V power supplies
  • LVCMOS input and output levels
  • 3.6V Over-voltage tolerance at the clock and control inputs
  • Supports clock frequencies up to 160MHz
  • LVCMOS compatible control input for output disable
  • Output disabled to a high-impedance state
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS 6 packages (8-TSSOP, 8-SOIC)

Description

The 830154I-08 is an LVCMOS, over-voltage tolerant clock fanout buffer targeted for clock generation in high-performance telecommunication, networking and computing applications. The device is optimized for low-skew clock distribution in low-voltage applications. The input over-voltage tolerance enables using this device in mixed-mode voltage applications. An output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output skew characteristics make the 830154I-08 ideal for those applications demanding well defined performance and repeatability. The 830154I-08 is packaged in a small 8-TSSOP and in an 8-SOIC package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
830154AGI-08LFObsoleteN/AIn StockTSSOP8#Tube1096#13.6mm²0.65mm3.1 x 4.4 x 1.0Yese3 Sn-40 to 85°C
830154AGI-08LFTObsoleteN/AIn StockTSSOP8#Reel12500#013.6mm²0.65mm3.1 x 4.4 x 1.0Yese3 Sn-40 to 85°C
830154AMI-08LFObsoleteN/AIn StockSOIC8#Tube1097#19.1mm²1.27mm4.9 x 3.9 x 1.5Yese3 Sn-40 to 85°C
830154AMI-08LFTObsoleteN/AIn StockSOIC8#Reel13000#019.1mm²1.27mm4.9 x 3.9 x 1.5Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?