Skip to main content
Renesas Electronics Corporation

Features

  • Supports AT&T TR62411
  • Supports ETSI ETS 300 011, TBR 4, TBR 12 and TBR 13 timing for E1 interface
  • Selectable reference inputs: 8 kHz, 1.544 MHz, 2.048 MHz or 19.44 MHz
  • Accepts two independent reference inputs which may have same or different nominal frequencies applied to them
  • Provides C1.5o, C3o, C2o, C4o, C6o, C8o, C16o, C19o and C32o output clock signals
  • Provides 7 types of 8 kHz framing pulses: F0o, F8o, F16o, F19o, F32o, RSP and TSP
  • Provides a C2/C1.5 output clock signal with the frequency controlled by the selected reference input Fref0 or Fref1
  • Phase slope of 5 ns per 125 ?s
  • Attenuates wander from 2.1 Hz
  • Fast lock mode
  • Provides Time Interval Error (TIE) correction
  • MTIE of 1 µs
  • JTAG boundary scan
  • Holdover status indication
  • Freerun status indication
  • Normal status indication
  • Lock status indication
  • Input reference quality indication
  • 3.3 V operation with 5 V tolerant I/O
  • Package: 56-pin SSOP (Green option available)

Description

The 82V3010 is a T1/E1/OC3 telecom clock generator with dual reference inputs. It contains a Digital Phase-Locked Loop (DPLL), which generates low jitter ST-BUS and 19.44 MHz clock and framing signals that are phase locked to an 8 kHz, 1.544 MHz, 2.048 MHz or 19.44 MHz input reference. The 82V3010 provides 9 types of clock signals (C1.5o, C3o, C6o, C2o, C4o, C8o, C16o, C19o, C32o) and 7 types of framing signals (F0o, F8o, F16o, F19o, F32o, RSP, TSP) for multitrunk T1/E1 and STS3/OC3 links. The 82V3010 is compliant with AT&T TR62411 and ETSI ETS 300 011. It meets the jitter/wander tolerance, jitter/wander transfer, intrinsic jitter/wander, frequency accuracy, capture range, phase change slope, holdover frequency accuracy and MTIE (Maximum Time Interval Error) requirements for these specifications. The 82V3010 can be used in synchronization and timing control for T1, E1 and OC3 systems, or used as ST-BUS clock and frame pulse source. It also can be used in access switch, access routers, ATM edge switches, wireless base station controllers, or IADs (Integrated Access Devices), PBXs, line cards and SONET/SDH equipments.

Applied Filters: