Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
T1/E1/OC3 Telecom Clock Generator With Dual Reference Inputs

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (82V3010PVG)EnglishJapanese

Product Attributes

Lead Count (#)56
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)26
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
App Jitter ComplianceTR62411, ETS 300 011
Core Voltage (V)3.3
Input Freq (MHz)0.008 - 0.008, 1.544 - 1.544, 2.048 - 2.048, 19.44 - 19.44
Input TypeLVCMOS
Inputs (#)2
Lead CompliantNo
Length (mm)18.4
MOQ52
Output Banks (#)17
Output Freq Range (MHz)0.008 - 0.008, 1.544 - 1.544, 3.088 - 3.088, 6.312 - 6.312, 2.048 - 2.048, 4.096 - 4.096, 8.192 - 8.192, 16.384 - 16.384, 19.44 - 19.44, 32.768 - 32.768
Output TypeLVCMOS, LVDS
Output Voltage (V)3.3
Outputs (#)17
Package Area (mm²)138
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Pkg. TypeSSOP
Product CategoryIEEE 1588, Network Synchronization
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)2.3
Width (mm)7.5

Description

The 82V3010 is a T1/E1/OC3 telecom clock generator with dual reference inputs. It contains a Digital Phase-Locked Loop (DPLL), which generates low jitter ST-BUS and 19.44 MHz clock and framing signals that are phase locked to an 8 kHz, 1.544 MHz, 2.048 MHz or 19.44 MHz input reference. The 82V3010 provides 9 types of clock signals (C1.5o, C3o, C6o, C2o, C4o, C8o, C16o, C19o, C32o) and 7 types of framing signals (F0o, F8o, F16o, F19o, F32o, RSP, TSP) for multitrunk T1/E1 and STS3/OC3 links. The 82V3010 is compliant with AT&T TR62411 and ETSI ETS 300 011. It meets the jitter/wander tolerance, jitter/wander transfer, intrinsic jitter/wander, frequency accuracy, capture range, phase change slope, holdover frequency accuracy and MTIE (Maximum Time Interval Error) requirements for these specifications. The 82V3010 can be used in synchronization and timing control for T1, E1 and OC3 systems, or used as ST-BUS clock and frame pulse source. It also can be used in access switch, access routers, ATM edge switches, wireless base station controllers, or IADs (Integrated Access Devices), PBXs, line cards and SONET/SDH equipments.