Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
WAN PLL With Single Reference Input

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
App Jitter ComplianceStratum 3, Stratum 4, Stratum 4E, SMC, ITU, Telcordia
Input Freq (MHz)0.002 - 32.768
Outputs (#)12
Output Banks (#)1
Output Freq Range (MHz)0.008 - 32.768
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
Diff. Input Signaling3.3
FunctionWAN PLL
Input TypeLVCMOS
Inputs (#)1
Length (mm)18.4
MOQ1000
Multiply/Divide Value1
Operating Freq32.768
Output SignalingLVCMOS
Output TypeLVCMOS
Output Voltage (V)3.3
Package Area (mm²)138
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Pkg. TypeSSOP
Price (USD)$21.38877
Product CategoryNetwork Synchronization, PDH and SONET/SDH Clocks
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3 - 5.5
Tape & ReelYes
Thickness (mm)2.3
Width (mm)7.5

Description

The 82V3001A is a WAN PLL with single reference input. It contains a Digital Phase-Locked Loop (DPLL), which generates ST-BUS clocks and framing signals that are phase locked to a 2.048 MHz, 1.544 MHz or 8 kHz input reference. The 82V3001A provides eight types of clock signals (C1.5o, C3o, C6o, C2o, C4o, C8o, C16o, C32o) and six types of framing signals (F0o, F8o, F16o, F32o, RSP, TSP) for the multitrunk T1 and E1 primary rate transmission links. The 82V3001A is compliant with AT&T TR62411, Telcordia GR- 1244-CORE Stratum 4 Enhanced and Stratum 4, ETSI ETS 300 011. It meets the jitter/wander tolerance, jitter/wander transfer, intrinsic jitter/ wander, frequency accuracy, capture range, phase change slope, holdover frequency accuracy and MTIE (Maximum Time Interval Error) requirements for these specifications. The 82V3001A can be used in synchronization and timing control for T1 and E1 systems, or used as ST-BUS clock and frame pulse sources. It can also be used in access switch, access routers, ATM edge switches, wireless base station controllers, or IADs (Integrated Access Devices), PBXs and line cards.