Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

8-Channel T1/E1/J1 Short Haul/Long Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

Parameters

AttributesValue
FunctionLIU
Ports (#)8
Line RateE1, T1, J1
LOS LevelProgrammable
Short/Long HaulShort/Long haul

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PBGA17.0 x 17.0 x 1.762081
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
82V2088BBGActiveAvailableIn StockPBGA1ku | $51.39208#Tray3289mm²1mm17.0 x 17.0 x 1.7690#Yese1 SnAgCu-40 to 85°CPHILIPPINESTAIWAN
82V2088DRGObsoleteN/AOut of StockPQFP208#Tray3784mm²0.5mm28.0 x 28.0 x 3.524#Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?