| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | DAG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20.0 x 20.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 144 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 400 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.0 x 20.0 x 1.4 |
| Qty. per Carrier (#) | 60 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Function | AFE |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Fixed |
| Length (mm) | 20 |
| Line Rate | E1, T1 |
| MOQ | 120 |
| Pkg. Type | TQFP |
| Ports (#) | 8 |
| Published | No |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short haul |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 20 |
8-Channel T1/E1/J1 Analog Front End