Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Synchronous Equipment Timing Source for 10G-40G Synchronous Ethernet

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BAG144
Lead Count (#):144
Pkg. Dimensions (mm):13.0 x 13.0 x 1.53
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)144
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesFull SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO, LOS Inputs, VCXO-based APLL
ApplicationSystem Synchronizer
Channels (#)2
Clock SupportG.813, G.8262, GR-1244-CORE, GR-253-CORE
Diff. Inputs6
Diff. Outputs6
Input Freq (MHz)1.0E-6 - 650
Input Freq Range Type1PPS (1 Hz), TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse, Composite Clock (G.703 64kbps)
Inputs (#)14
Length (mm)13
MOQ1000
Output Freq Range (MHz)1.0E-6 - 650
Output Freq Range Type1PPS (1 Hz), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, STM-64/OC-192/10GBASE-W, 10GBASE-R, XGMII/XAUI, Composite Clock (G.703 64kbps)
Outputs (#)14
Package Area (mm²)169
Phase Jitter Typ RMS (ps)0.23
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 13.0 x 1.53
Pkg. TypeCABGA
Price (USD)$35.5451
Product CategoryIEEE 1588, Network Synchronization, PDH and SONET/SDH Clocks
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.53
Width (mm)13

Description

The 82P33731 Synchronous Equipment Timing Source (SETS) for 10G Synchronous Ethernet (SyncE) provides tools to manage timing references, clock generation and timing paths for SyncE based clocks, per ITU-T G.8264 and ITU-T G.8262. 82P33731 meets the requirements of ITU-T G.8262 for synchronous Ethernet Equipment Clocks (EECs) and ITU-T G.813 for Synchronous Equipment Clocks (SEC). The device outputs low-jitter clocks that can directly synchronize 40GBASE-R, 10GBASE-R and 10GBASE-W and lower-rate Ethernet interfaces; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces. For 1G SyncE applications, see the 82P33714.

IDT’s third generation Universal Frequency Translator family also includes the 8T49N285 (2-in / 1-PLL / 8-out), 8T49N286 (4-in / 2-PLL / 8-out), 8T49N287 (2-in / 2-PLL / 8-out), and the 8T49N242 (2-in / 1-PLL / 4-out).

► Download the Altera and IDT Synchronous Ethernet Solution for ITU-T G.8262 white paper