Features
Integrates 16+1 channels T1/E1/J1 short haul line interface units for 100 | T1, 120 | E1, 110 | J1 twisted pair cable and 75 | E1 coaxial cable applications
Per-channel configurable Line Interface options
Per-channel system and diagnostic functions
Hitless Protection Switching (HPS) without external Relays
Integrated clock synthesizer
Supports Serial microprocessor interface and Parallel Intel / Motorola Non-Multiplexed /Multiplexed microprocessor interface
3.3 V and 1.8 V power supply
Package: 416-pin PBGA (27 mm X 27 mm)
Description
16 (+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|
| 82P2816BBG | Obsolete | N/A | Out of Stock | PBGA | 416# | Tray | 3 | Yes | e1 SnAgCu | -40 to 85°C |
Filters
Applied Filters
- Application NotePDF 118 KB 7WDXRDKU4E7E-5-57342 May 15, 2014
- Application NotePDF 162 KB 7WDXRDKU4E7E-5-57340 May 15, 2014
- Application NotePDF 216 KB 7WDXRDKU4E7E-5-34424 Oct 24, 2006
- Application NotePDF 283 KB 7WDXRDKU4E7E-5-34422 Jun 16, 2006
- Application NotePDF 437 KB 7WDXRDKU4E7E-5-34425 Dec 14, 2005
- Product Change NoticePDF 729 KB 7WDXRDKU4E7E-5-41697 Dec 16, 2005
- End Of Life NoticePDF 545 KB 7WDXRDKU4E7E-5-59347 Aug 13, 2015
Recommended Documents (1)
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 118 KB 7WDXRDKU4E7E-5-57342 May 15, 2014
- Application NotePDF 162 KB 7WDXRDKU4E7E-5-57340 May 15, 2014
- Application NotePDF 216 KB 7WDXRDKU4E7E-5-34424 Oct 24, 2006
- Application NotePDF 283 KB 7WDXRDKU4E7E-5-34422 Jun 16, 2006
- Application NotePDF 437 KB 7WDXRDKU4E7E-5-34425 Dec 14, 2005
Application Notes & White Papers (5)
- End Of Life NoticePDF 545 KB 7WDXRDKU4E7E-5-59347 Aug 13, 2015
- Product Change NoticePDF 729 KB 7WDXRDKU4E7E-5-41697 Dec 16, 2005
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.