Features
- Generates the System Clock For CMOS or NMOS Microprocessors
- Up to 25MHz Operation
- Uses a Parallel Mode Crystal Circuit or External Frequency Source
- Provides Ready Synchronization
- Generates System Reset Output From Schmitt Trigger Input
- TTL Compatible Inputs/Outputs
- Very Low Power Consumption
- Single 5V Power Supply
- Operating Temperature Ranges
- C82C84A 0°C to +70°C
- I82C84A -40°C to +85°C
- M82C84A -55°C to +125°C
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
The Intersil 82C84A is a high performance CMOS Clock Generatordriver which is designed to service the requirements of both CMOS and NMOS microprocessors such as the 80C86, 80C88, 8086 and the 8088. The chip contains a crystal controlled oscillator, a divide-bythree counter and complete "Ready" synchronization and reset logic. Static CMOS circuit design permits operation with an external frequency source from DC to 25MHz. Crystal controlled operation to 25MHz is guaranteed with the use of a parallel, fundamental mode crystal and two small load capacitors. All inputs (except X1 and RES) are TTL compatible over temperature and voltage ranges. Power consumption is a fraction of that of the equivalent bipolar circuits. This speed-power characteristic of CMOS permits the designer to custom tailor his system design with respect to power and/or speed requirements.
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CERDIP | 22.6 x 7.3 x 0.00 | 18 | 2.5 |
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pitch (mm) | Pb (Lead) Free | Pb Free Category | MOQ | Temp. Range (°C) | CAGE code |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8406801VA | Active | Available | Out of Stock | CERDIP | 18# | Tube | Not Applicable | 22.6 x 7.3 x 0.00 | 2.5mm | No | Hot Solder Dip | 100 | -55 to +125°C | 34371 |
| MD82C84A/B | Active | Available | Out of Stock | CERDIP | 18# | Tube | Not Applicable | 22.6 x 7.3 x 0.00 | 2.5mm | No | Hot Solder Dip | 100 | -55 to +125°C | 34371 |
| CP82C84A | Obsolete | N/A | Out of Stock | PDIP | 18# | Tube | Not Applicable | 22.9 x 6.6 x 3.94 | 2.5mm | No | Hot Solder Dip/Solder Plate Comm. PDIP ONLY | 800 | 0 to +70°C | 34371 |
| CP82C84AZ | Obsolete | N/A | Out of Stock | PDIP | 18# | Tube | Not Applicable | 22.9 x 6.6 x 3.94 | 2.5mm | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | 1600 | 0 to +70°C | 34371 |
| CS82C84A | Obsolete | N/A | In Stock | PLCC | 20# | Tube | 3 | 8.9 x 8.9 x 3.81 | 1.3mm | No | Solder Plate | 690 | 0 to +70°C | 34371 |
- Product Change NoticePDF 323 KB PCN15064 Dec 22, 2015
- End Of Life NoticePDF 200 KB PLC15033 Jun 11, 2015
- Product Change NoticePDF 174 KB PCN14017 Apr 21, 2014
- Product Change NoticePDF 147 KB PCN11039 Apr 07, 2011
- Product Change NoticePDF 151 KB PCN11040 Apr 07, 2011
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 323 KB PCN15064 Dec 22, 2015
- End Of Life NoticePDF 200 KB PLC15033 Jun 11, 2015View More (9)
Product Notices (PCN, EOL, etc) (9)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.