Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
HCMOS, Tri-State SMD, Stratum-III, TCXO

Package Information

CAD Model:View CAD Model
Pkg. Type:NA
Pkg. Code:SC10
Lead Count (#):10
Pkg. Dimensions (mm):7.0 x 5.0 x 2.0
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeNA
Lead Count (#)10
Pb (Lead) FreeYes
Carrier TypeCut Tape
Length (mm)7
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)35
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)7.0 x 5.0 x 2.0
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2
Width (mm)5

Description

The 822AR-12.8-2 is a 12.8MHz HCMOS, Tri-State SMD, Stratum-III, TCXO device.