Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock Crystal-to-LVDS 8-Output Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)30.72 - 30.72
Input TypeCrystal, LVPECL, LVDS, CML
Inputs (#)2
Length (mm)7
MOQ260
Output Banks (#)4
Output Freq Range (MHz)30.72 - 30.72, 122.88 - 122.88, 153.6 - 153.6
Output Skew (ps)100
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)9
Package Area (mm²)49
Period Jitter Max P-P (ps)4
Period Jitter Typ P-P (ps)2.1
Phase Jitter Max RMS (ps)0.89
Phase Jitter Typ RMS (ps)0.642
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7

Description

The 814S208I is an eight LVDS output clock synthesizer designed for wireless infrastructure applications. The device generates eight copies of a selectable 122.88MHz or 153.6MHz clock signal with excellent phase jitter performance. The PLL is optimized for a reference frequency of 30.72MHz. Both a crystal interface and a differential system clock input are supported for the reference frequency. An extra LVDS output duplicates the reference frequency and is provided for clock tree cascading. The device uses Renesas' third generation FemtoClock® technology for an optimum of high clock frequency and low phase noise performance, combined with a low power consumption. A PLL lock status output is provided for monitoring and diagnosis purpose. The device supports a 3.3V voltage supply and is packaged in a small, lead-free (RoHS 6) 48-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.