Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCXO Jitter Attenuator & FemtoClock Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)50
Advanced FeaturesVCXO-based APLL
ApplicationPort Synchronizer
Channels (#)1
Core Voltage (V)3.3
Diff. Inputs2
Diff. Outputs2
Feedback InputNo
Fractional Output Dividers (#)0
Input Freq (MHz)0.008 - 155.52
Input Freq Range TypeEthernet
Input TypeLVPECL, LVDS, HSTL, SSTL, HCSL
Inputs (#)2
Length (mm)5
Loop Bandwidth Range (Hz)75
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)25 - 312.5
Output Freq Range Type100BASE-T, 1000BASE-T/X, XGMII/XAUI
Output Skew (ps)25
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)25
Phase Jitter Typ RMS (ps)0.3
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock NG, IEEE 1588, Jitter Attenuators, Network Synchronization
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5
Xtal Freq (KHz)25000 - 25000

Description

The 813N252I-09 is a PLL-based synchronous multiplier optimized for PDH or SONET to Ethernet clock jitter attenuation and frequency translation. The device contains two internal frequency multiplication stages that are cascaded in series. The first stage is a VCXO PLL that is optimized to provide reference clock jitter attenuation. The second stage is a FemtoClock® frequency multiplier that provides the low jitter, high-frequency Ethernet output clock that easily meets Gigabit and 10 Gigabit Ethernet jitter requirements. Pre-divider and output divider multiplication ratios are selected using device selection control pins. The multiplication ratios are optimized to support most common clock rates used in PDH, SONET, and Ethernet applications. The VCXO requires the use of an external, inexpensive pullable crystal. The VCXO uses external passive loop filter components which allows configuration of the PLL loop bandwidth and damping characteristics. The device is packaged in a space-saving 32-VFQFN package and supports the industrial temperature range.

Download the Altera and IDT Synchronous Ethernet Solution for ITU-T G.8262 white paper