Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCXO Jitter Attenuator And FemtoClock® Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Abs. Pull Range Min. (± PPM)50
Advanced FeaturesVCXO-based APLL
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)0.008 - 155.52
Input TypeLVPECL, LVDS, HSTL, SSTL, HCSL
Inputs (#)2
Length (mm)5
Loop Bandwidth Range (Hz)10 - 125
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)25 - 156.25
Output Skew (ps)130
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)25
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)1.1
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)5

Description

The 810252BI-03 is a member of the family of high performance clock solutions from Renesas. The 810252BI-03 is a PLL based synchronous multiplier that is optimized for PDH or SONET to Ethernet clock jitter attenuation and frequency translation. The device contains two internal frequency multiplication stages that are cascaded in series. The first stage is a VCXO PLL that is optimized to provide reference clock jitter attenuation. The second stage is a FemtoClock® frequency multiplier that provides the low jitter, high frequency Ethernet output clock that easily meets Gigabit and 10 Gigabit Ethernet jitter requirements. Pre-divider and output divider multiplication ratios are selected using device selection control pins. The multiplication ratios are optimized to support most common clock rates used in PDH, SONET and Ethernet applications. The VCXO requires the use of an external, inexpensive pullable crystal. The VCXO uses external passive loop filter components which allows configuration of the PLL loop bandwidth and damping characteristics. The device is packaged in a space-saving 32-TQFP, E-Pad and 32- VFQFN packages and supports industrial temperature range.