Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VCXO-to-LVCMOS Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG20
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)2.5V, 3.3V
Divider Value1, 2
FunctionBuffer, Divider
Input Freq (MHz)12 - 31.25
Input TypeLVCMOS
Inputs (#)1
Length (mm)4
MOQ150
Output Banks (#)2
Output Freq Range (MHz)12 - 31.25
Output Skew (ps)20
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)6
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)4

Description

The 81006I is a high performance, low jitter/ low phase noise VCXO and is a member of the family of high performance clock solutions from IDT. The 81006I works in conjunction with a pullable crystal to generate an output clock over the range of 12MHz - 31.25MHz and has 6 LVCMOS outputs, effectively integrating a fanout buffer function.

The frequency of the VCXO is adjusted by the VC control voltage input. The output range is ±100ppm around the nominal crystal frequency. The VC control voltage range is 0 - VDD. The device is packaged in a small 4mm x 4mm VFQFN package and is ideal for use on space constrained boards typically encountered in ADSL/VDSL applications.