Skip to main content
256K X 32, 3.3V, SRAM MOD

Package Information

Lead Count (#) 0
Pkg. Code PM72
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) 4A994
HTS (US) 8473301040
Moisture Sensitivity Level (MSL) 0

Product Attributes

Lead Count (#) 0
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 0.0
MOQ 100
Moisture Sensitivity Level (MSL) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 0.0
Width (mm) 0.0

Description

This product is obsolete.