Lead Count (#) | 64 |
Pkg. Code | pkg_3024 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 5A002 |
RoHS (UPD78F1143AGK-GAJ-AX) | EnglishJapanese |
Pb (Lead) Free | Yes |
HTS (US) |
Longevity | 2025 Dec |
RAM (KB) | 6 |
Lead Count (#) | 64 |
I/O Ports | 55 |
Timer | 16-bit x 8-ch |
ADC | 10-bit x 8-ch |
Moisture Sensitivity Level (MSL) | 3 |
Bit Size | 16 |
CPU | 78K0R |
DMA | Yes |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |
Pkg. Type | LQFP |
Program Memory (KB) | 96 |
RTC | No |
Supply Voltage (V) | 1.8 - 5.5 |
Tape & Reel | No |
Temp. Range | -40 to +85°C |
Thickness (mm) | 1.6 |
Width (mm) | 12 |
The 78K0R/Ix3 Group is supported only for customers who have already adopted these products. The RL78/G13, RL78G14 Groups are recommended for new designs.