Lead Count (#) | 64 |
Pkg. Code | pkg_3307 |
Pkg. Type | TFQFP |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 16 |
Program Memory (KB) | 128 |
Data Flash (KB) | 0 |
RAM (KB) | 8 |
Lead Count (#) | 64 |
Supply Voltage (V) | 1.8 - 3.6 |
Operating Freq (Max) (MHz) | 20 |
CPU | 78K0R |
RTC | Yes |
LVD or PVD | Yes |
DMA | Yes |
I/O Ports | 53 |
Timer | 16-bit x 8-ch |
ADC | 10-bit x 8-ch |
Ethernet | No |
USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7 |
Temp. Range | -40 to +85°C |
Family Name | 78K |
Lead Compliant | No |
Length (mm) | 7 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
Pkg. Type | TFQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 7 |
The 78K0R/Kx3-L (USB) Group is supported only for customers who have already adopted these products. The RL78/G1C, L1C Groups are recommended for new designs.