Skip to main content
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Lead Count (#) 48
Pkg. Code pkg_3304
Pkg. Type TFQFP
Pkg. Dimensions (mm) 7 x 7 x 1.2

Environmental & Export Classifications

ECCN (US) 5A002
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
HTS (US)

Product Attributes

Bit Size 16
Program Memory (KB) 64
Data Flash (KB) 0
RAM (KB) 6
Lead Count (#) 48
Supply Voltage (V) 1.8 - 3.6
Operating Freq (Max) (MHz) 20
CPU 78K0R
RTC Yes
LVD or PVD Yes
DMA Yes
I/O Ports 39
Timer 16-bit x 8-ch
ADC 10-bit x 8-ch
Ethernet No
USB USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7
Temp. Range -40 to +85°C
Family Name 78K
Lead Compliant No
Length (mm) 7
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.2
Pkg. Type TFQFP
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 7

Description

The 78K0R/Kx3-L (USB) Group is supported only for customers who have already adopted these products. The RL78/G1C, L1C Groups are recommended for new designs.