| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_2923 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 6 x 6 x 1.51 |
| Pitch (mm): |
| RoHS (UPD78F1018F1(R)-BA4-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 16 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 0 |
| RAM (KB) | 7 |
| Lead Count (#) | 64 |
| Supply Voltage (V) | 1.8 - 5.5 |
| Operating Freq (Max) (MHz) | 20 |
| CPU | 78K0R |
| RTC | No |
| LVD or PVD | Yes |
| DMA | Yes |
| I/O Ports | 53 |
| Timer | 16-bit x 12-ch |
| ADC | 12-bit x 12-ch |
| DAC | 12-bit x 2-ch |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | 78K |
| Lead Compliant | Yes |
| Length (mm) | 6 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 6 x 1.51 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.51 |
| Width (mm) | 6 |
The 78K0R/Kx3-A Group is supported only for customers who have already adopted these products. The RL78/G1A, RL78/I1D Groups are recommended for new designs.