| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_3003 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.6 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 16 |
| RAM (KB) | 0.75 |
| Lead Count (#) | 48 |
| I/O Ports | 30 |
| Timer | 8-bit x 6-ch, 16-bit x 1-ch |
| Human Machine Interface | LCD Segment Count x 144 |
| Country of Assembly | JAPAN, MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Bit Size | 8 |
| CPU | 78K0 |
| DMA | No |
| Data Flash (KB) | 0 |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 7 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Freq (Max) (MHz) | 10 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 7 x 7 x 1.6 |
| Pkg. Type | LFQFP |
| Price (USD) | $3.8346 |
| RTC | Yes |
| Supply Voltage (V) | 1.8 - 5.5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.6 |
| Width (mm) | 7 |
The 78K0/Lx3 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L12 Groups are recommended for new designs.