Pkg. Type: | TFQFP |
Pkg. Code: | pkg_3307 |
Lead Count (#): | 64 |
Pkg. Dimensions (mm): | 7 x 7 x 1.2 |
Pitch (mm): | 0.4 |
RoHS (UPD78F0533AGA-HAB-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Program Memory (KB) | 32 |
RAM (KB) | 1 |
Lead Count (#) | 64 |
Supply Voltage (V) | 1.8 - 5.5 |
I/O Ports | 55 |
Timer | 8-bit x 4-ch, 16-bit x 1-ch |
ADC | 10-bit x 8-ch |
Temp. Range (°C) | -40 to +85 |
Bit Size | 8 |
CPU | 78K0 |
DMA | No |
Data Flash (KB) | 0 |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | Yes |
Length (mm) | 7 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
Pkg. Type | TFQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 7 |
The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.