Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_3438
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD78F0560K8(S)-3B4-E3-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)4
RAM (KB)0.375
Lead Count (#)32
I/O Ports25
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC10-bit x 11-ch
Bit Size8
CPU78K0
Carrier TypeTray
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 5 x 0.8
Pkg. TypeHWQFN
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)0.8
Width (mm)5

Description

The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.