Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:WFLGA
Pkg. Code:pkg_2964
Lead Count (#):36
Pkg. Dimensions (mm):4x4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)1
Lead Count (#)36
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0
RTCYes
LVD or PVDYes
DMANo
I/O Ports28
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC12-bit x 12-ch
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)4
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4x4
Width (mm)4

Description

The 78K0/Kx2-A Group is supported only for customers who have already adopted these products. The RL78/I1D Group is recommended for new designs.