Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8052
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD780111GB(A)-XXX-8ES)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)8
RAM (KB)0.5
Lead Count (#)44
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
Temp. Range (°C)-40 to +85
CPU78K0
DMANo
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantNo
Length (mm)10
MOQ1
Operating Freq (Max) (MHz)12
Pb (Lead) FreeNo
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The 78K0/Kx1 Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.