| CAD Model: | View CAD Model |
| Pkg. Type: | LSSOP |
| Pkg. Code: | pkg_3295 |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 9.85 x 6.1 x 1.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | |
| RoHS (UPD780101MC-XXX-5A4-E1-A) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 8 |
| RAM (KB) | 0.5 |
| Lead Count (#) | 30 |
| Timer | 8-bit x 3-ch, 16-bit x 1-ch |
| ADC | 10-bit x 4-ch |
| Temp. Range (°C) | -40 to +85 |
| CPU | 78K0 |
| Carrier Type | Embossed Tape |
| DMA | No |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 9.85 |
| MOQ | 2500 |
| Operating Freq (Max) (MHz) | 12 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
| Pkg. Type | LSSOP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 6.1 |
The 78K0/Kx1 Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.