Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_3295
Lead Count (#):30
Pkg. Dimensions (mm):9.85 x 6.1 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD780101MC(A)-XXX-5A4-E2)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)8
RAM (KB)0.5
Lead Count (#)30
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
Temp. Range (°C)-40 to +85
CPU78K0
Carrier TypeEmbossed Tape
DMANo
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantNo
Length (mm)9.85
MOQ2500
Operating Freq (Max) (MHz)12
Pb (Lead) FreeNo
Pkg. Dimensions (mm)9.85 x 6.1 x 1.4
Pkg. TypeLSSOP
RTCNo
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6.1

Description

The 78K0/Kx1 Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.