Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:
Pkg. Code:PTQP0080KD-B
Lead Count (#):80
Pkg. Dimensions (mm):10x10
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)60
RAM (KB)2
Lead Count (#)80
Operating Freq (Max) (MHz)16
CPU78K0
RTCNo
LVD or PVDYes
DMANo
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10x10
Width (mm)10

Description

The 78K0/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.