Lead Count (#) | 44 |
Pkg. Code | pkg_3000 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 5A002 |
RoHS (UPD78F0883AGBA-GAF-G) | EnglishJapanese |
Pb (Lead) Free | Yes |
HTS (US) |
Bit Size | 8 |
Program Memory (KB) | 60 |
Data Flash (KB) | 0 |
RAM (KB) | 3 |
Lead Count (#) | 44 |
Supply Voltage (V) | 1.8 - 5.5 |
Operating Freq (Max) (MHz) | 20 |
CPU | 78K0 |
RTC | No |
LVD or PVD | Yes |
DMA | No |
I/O Ports | 37 |
Timer | 8-bit x 4-ch, 16-bit x 2-ch |
ADC | 10-bit x 8-ch |
CAN (ch) | 1 |
Ethernet | No |
Temp. Range | -40 to +85°C |
Moisture Sensitivity Level (MSL) | 3 |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Pkg. Type | LQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 10 |
The 78K0/Fx2 is an 8-bit microcontroller with low power consumption for automotive applications.