Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0064KF-B
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0015
Pb (Lead) FreeYes

Product Attributes

Bit Size8
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)2
Lead Count (#)64
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports47
Timer8-bit x 2-ch, 16-bit x 5-ch
ADC10-bit x 4-ch
CAN (ch)1
EthernetNo
Human Machine InterfaceLCD Segment Count x 96
Temp. Range (°C)-40 to +105°C
Moisture Sensitivity Level (MSL)3
Family Name78K
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Width (mm)10

Description

The 78K0/Dx2 is an 8-bit microcontroller specialized for dashboard applications like meters and A/C display panels.