Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 14-bit 1:2 registered buffer with parity check functionality
  • Supports SSTL_18 JEDEC specification on data inputs and outputs
  • 50% more dynamic driver strength than standard SSTU32864
  • Supports LVCMOS switching levels on C1 and RESET# inputs
  • Low voltage operation

Description

Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for DDR2 RDIMMs for 400, 533, 667 and 800MHz.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74SSTUBF32869ABKGObsoleteN/AOut of StockCABGA150#CYesTray
74SSTUBF32869ABKG8ObsoleteN/AOut of StockCABGA150#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?