Skip to main content
Renesas Electronics Corporation
28-Bit 1:2 Registered Buffer with Parity

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BK160
Lead Count (#):160
Pkg. Dimensions (mm):13.0 x 9.0 x 1.3
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)160
Pb (Lead) FreeNo
Carrier TypeTray
DIMM TypePC2-3200, PC2-4300, PC2-5300, PC2-6400
FunctionBuffer/Driver
Length (mm)13
MOQ119
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)3
Package Area (mm²)117
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)13.0 x 9.0 x 1.3
Qty. per Carrier (#)119
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.3
Width (mm)9

Description

Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for DDR2 RDIMMs for 400, 533, 667 and 800MHz.