| Pkg. Type: | CABGA |
| Pkg. Code: | BF96 |
| Lead Count (#): | 96 |
| Pkg. Dimensions (mm): | 13.5 x 5.5 x 1.4 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 96 |
| Pb (Lead) Free | No |
| Carrier Type | Reel |
| Length (mm) | 13.5 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 74.3 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 13.5 x 5.5 x 1.4 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 5.5 |