Skip to main content
16 BIT BUS TRANSCEIVER &

Package Information

Lead Count (#) 0
Pkg. Type WAFER
Pkg. Code DICE
Pitch (mm)
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type WAFER
Lead Count (#) 0
Pb (Lead) Free Yes
Carrier Type Wafer
Length (mm) 0.0
MOQ 1
Moisture Sensitivity Level (MSL) 1
Pb Free Category e3 Sn
Pitch (mm) 0.0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 0.0
Width (mm) 0.0

Description

This product is obsolete.