Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Bus switches provide zero delay paths
  • Low switch on-resistance: 7 ohm
  • TTL-compatible input and output levels
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 24 pin QSOP and TSSOP packages

Description

The 74FST6800 Bus switch performs the function of connecting or isolating two ports without providing any inherent current sink or source capability. This device connecs input and output ports through an n-channel FET and has hot insertion capability. The low on-resistance and simplicity of the connection between input and output ports reduces the delay in this path to close to zero. The FST6800 provides a 10-Bit TTL-compatible interface. The 74FST6800 operates at -40C to +85C

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FST6800PGGObsoleteN/AIn StockTSSOP24#CYesTube
74FST6800PGG8ObsoleteN/AOut of StockTSSOP24#CYesReel
74FST6800QGObsoleteN/AIn StockQSOP24#CYesTube
74FST6800QG8ObsoleteN/AOut of StockQSOP24#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?