Skip to main content
8-BIT NON-INVERTING REGIS

Package Information

Lead Count (#) 24
Pkg. Type CDIP
Pkg. Code SD24
Pitch (mm) 2.54
Pkg. Dimensions (mm) 32.51 x 7.62 x 3.56

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type CDIP
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 32.51
MOQ 1
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 247.7
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 32.51 x 7.62 x 3.56
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 3.56
Width (mm) 7.62

Description

This product is obsolete.