Lead Count (#) | 28 |
Pkg. Type | LCC |
Pkg. Code | LC28 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 11.4 x 11.43 x 1.78 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | LCC |
Lead Count (#) | 28 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 11.4 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 130.3 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 11.4 x 11.43 x 1.78 |
Qty. per Carrier (#) | 42 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -55 to 125°C |
Thickness (mm) | 1.78 |
Width (mm) | 11.43 |