Lead Count (#) | 20 |
Pkg. Type | LCC |
Pkg. Code | LC20 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 8.9 x 8.9 x 1.52 |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTS (US) | 8542218089 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | LCC |
Lead Count (#) | 20 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 8.9 |
MOQ | 220 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 79.2 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 8.9 x 8.9 x 1.52 |
Qty. per Carrier (#) | 55 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -55 to 125°C |
Thickness (mm) | 1.52 |
Width (mm) | 8.9 |
This product is obsolete.