Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
OCTAL BUFFER

Package Information

Pkg. Type:CPACK
Pkg. Code:CP20
Lead Count (#):20
Pkg. Dimensions (mm):13.72 x 6.99 x 1.78
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCPACK
Lead Count (#)20
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)13.72
MOQ114
Moisture Sensitivity Level (MSL)1
Package Area (mm²)95.9
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)13.72 x 6.99 x 1.78
Qty. per Carrier (#)19
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.78
Width (mm)6.99

Description

This product is obsolete.