Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
74FCT3807S - Low Skew 1 to 10 Clock Buffer
  • Notes:Improved jitter performance, smaller package

Features

  • High frequency > 150MHz
  • Guaranteed low skew < 150ps (max.) between any two outputs
  • Very low duty cycle distortion < 300ps
  • High speed: propagation delay < 3ns
  • Very low CMOS power levels
  • TTL compatible inputs and outputs
  • 1:10 fanout
  • Maximum output rise and fall time < 1.25ns (max.)
  • Low input capacitance: 3pF typical
  • 2.5V supply voltage
  • Available in SSOP and QSOP packages

Description

The FCT20807 is a 2.5V compatible, high speed, low noise, 1:10 fanout, non-inverting clock buffer. The large fanout from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. Providing output to output skew as low as 150ps, the FCT20807 is an ideal clock distribution device for synchronous systems. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
74FCT20807PYGIObsoleteN/AIn StockSSOP20#Tube1064#38.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
74FCT20807PYGI8ObsoleteN/AOut of StockSSOP20#Reel11500#038.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
74FCT20807QGIObsoleteN/AOut of StockQSOP20#Tube1055#33.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
74FCT20807QGI8ObsoleteN/AOut of StockQSOP20#Reel13000#033.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?