Pkg. Type: | SSOP |
Pkg. Code: | PV56 |
Lead Count (#): | 56 |
Pkg. Dimensions (mm): | 18.4 x 7.5 x 2.3 |
Pitch (mm): | 0.64 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | SSOP |
Lead Count (#) | 56 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 18.4 |
MOQ | 260 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 138.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 18.4 x 7.5 x 2.3 |
Published | No |
Qty. per Carrier (#) | 26 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 2.3 |
Width (mm) | 7.5 |