Skip to main content
SYNCHRONOUS BIN COUNTER

Package Information

Lead Count (#) 16
Pkg. Type CPACK
Pkg. Code CP16
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.16 x 6.73 x 1.78

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type CPACK
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 10.16
MOQ 114
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 68.4
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.16 x 6.73 x 1.78
Qty. per Carrier (#) 19
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 1.78
Width (mm) 6.73

Description

This product is obsolete.