Lead Count (#) | 56 |
Pkg. Type | SSOP |
Pkg. Code | PVG56 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 18.4 x 7.5 x 2.3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542218089 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | SSOP |
Lead Count (#) | 56 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Length (mm) | 18.4 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 138.0 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 18.4 x 7.5 x 2.3 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | -40 to 85°C |
Thickness (mm) | 2.3 |
Width (mm) | 7.5 |