Skip to main content
16-BIT COMPARATOR

Package Information

Lead Count (#) 56
Pkg. Type TVSOP
Pkg. Code PF56
Pitch (mm) 0.4
Pkg. Dimensions (mm) 11.3 x 4.4 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type TVSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 11.3
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 49.7
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 11.3 x 4.4 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.4

Description

This product is obsolete.