Skip to main content
FAST CMOS ADDRESS LN DRVR

Package Information

Lead Count (#) 56
Pkg. Type SSOP
Pkg. Code PV56
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTSUS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 18.4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 138.0
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5

Description

This product is obsolete.