Skip to main content
12 BIT TRI-PORT BUS EXCH

Package Information

Lead Count (#) 56
Pkg. Type TSSOP
Pkg. Code PA56
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTSUS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 14.0
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 85.4
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 6.1

Description

This product is obsolete.