Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
12 BIT TRI-PORT BUS EXCH

Package Information

Pkg. Type:SSOP
Pkg. Code:PV56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)18.4
MOQ260
Moisture Sensitivity Level (MSL)1
Package Area (mm²)138
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Qty. per Carrier (#)26
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

This product is obsolete.