Pkg. Type: | QSOP |
Pkg. Code: | PCG16 |
Lead Count (#): | 16 |
Pkg. Dimensions (mm): | 4.9 x 3.8 x 1.47 |
Pitch (mm): | 0.64 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 16 |
Pb (Lead) Free | Yes |
Carrier Type | Tube |
Bus Width (bits) | 4 |
Core Voltage (V) | 5 |
Function | Quad 2-Input Multiplexer |
Length (mm) | 4.9 |
MOQ | 970 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 18.6 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 4.9 x 3.8 x 1.47 |
Pkg. Type | QSOP |
Published | No |
Qty. per Carrier (#) | 97 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Speed Grade | C |
Tape & Reel | No |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.47 |
Width (mm) | 3.8 |