Skip to main content
1 OF 8 DECODER

Package Information

Lead Count (#) 16
Pkg. Type SOIC
Pkg. Code PS16
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.4 x 7.6 x 2.34

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SOIC
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 10.4
MOQ 368
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 79.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.4 x 7.6 x 2.34
Qty. per Carrier (#) 46
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 2.34
Width (mm) 7.6

Description

This product is obsolete.